Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 216 EM
Part #:NU 216 EM
Catalog #:NU 216 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 26 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Seal Type: | Unsealed |
| Additional Information: | Suitable for radial loads only | Dynamic Load Rating (kN): | 138.998028556801 kN |
| Flanges: | (2) Flanges on Outer Ring | Version: | EM: Extra capacity design; Machined brass retainer |
| Static Load Rating (kN): | 166 kN | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Radial Clearance: | C0 | Duplexing: | No |
| Speed [Max] Oil (RPM): | 5,000 rpm | Speed [Max] Grease (RPM): | 4,300 rpm |
| Static Load Rating (lb): | 37,318 lb | Sealed: | None |
| Full Complement/Caged: | Caged | Dynamic Load Rating (lb): | 31,248 lb |
| Platform: | Cylindrical Radial | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - both sides | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410080959 | Weight: | 3.64 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.02 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

