Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 217 EM C3
Part #:NU 217 EM C3
Catalog #:NU 217 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 28 mm | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Static Load Rating (kN): | 194 kN | Seal Type: | Unsealed |
| Dynamic Load Rating (kN): | 164.001482170401 kN | Outer Race Configuration: | Non-Separable |
| Flanges: | (2) Flanges on Outer Ring | Inner Race Configuration: | Separable Both Directions |
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Suitable for radial loads only |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C3 |
| Number of Rows: | 1 | Duplexing: | No |
| Speed [Max] Oil (RPM): | 5,000 rpm | Sealed: | None |
| Dynamic Load Rating (lb): | 36,869 lb | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 43,613 lb |
| Speed [Max] Grease (RPM): | 4,300 rpm | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - both sides | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410081031 | Weight: | 4.51 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 1.10 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

