Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 2204 EM
Part #:NU 2204 EM
Catalog #:NU 2204 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 20 mm |
| Outside Diameter (mm): | 47 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Static Load Rating (kN): | 28.2 kN | Cage Material: | Brass |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Radial Clearance: | C0 | Duplexing: | No |
| Speed [Max] Grease (RPM): | 13,000 rpm | Speed [Max] Oil (RPM): | 16,000 rpm |
| Static Load Rating (lb): | 6,340 lb | Sealed: | None |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 6,857 lb |
| Full Complement/Caged: | Caged | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Separable: | Inner ring - both sides |
| Snap Ring: | No |
General Specifications
| UPC: | 637410085534 | Weight: | 0.34 LB |
| Packaged Length: | 1.85 IN | Packaged Width: | 0.71 IN |
| Packaged Height: | 1.85 IN | Country of Origin: | China |

