Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 2204 EM C3
Part #:NU 2204 EM C3
Catalog #:NU 2204 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 18 mm | Bore Size (mm): | 20 mm |
| Outside Diameter (mm): | 47 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Inner Race Configuration: | Separable Both Directions |
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 28.2 kN | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | C3 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Misalignment: | No | Static Load Rating (lb): | 6,340 lb |
| Duplexing: | No | Speed [Max] Oil (RPM): | 16,000 rpm |
| Dynamic Load Rating (lb): | 6,857 lb | Speed [Max] Grease (RPM): | 13,000 rpm |
| Platform: | Cylindrical Radial | Sealed: | None |
| Full Complement/Caged: | Caged | Snap Ring: | No |
| Retainer: | Yes | Separable: | Inner ring - both sides |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410085541 | Weight: | 0.34 LB |
| Packaged Length: | 1.85 IN | Packaged Width: | 0.71 IN |
| Packaged Height: | 1.85 IN | Country of Origin: | China |

