Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 2210 EM C3
Part #:NU 2210 EM C3
Catalog #:NU 2210 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 23 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Additional Information: | Suitable for radial loads only | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 87.6 kN | Bore Type: | Straight |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Radial Clearance: | C3 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Speed [Max] Oil (RPM): | 8,300 rpm |
| Sealed: | None | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 19,693 lb |
| Dynamic Load Rating (lb): | 17,265 lb | Speed [Max] Grease (RPM): | 6,900 rpm |
| Duplexing: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Separable: | Inner ring - both sides |
| Snap Ring: | No |
General Specifications
| UPC: | 637410085909 | Weight: | 1.24 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 0.91 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

