Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 2216 EM C3
Part #:NU 2216 EM C3
Catalog #:NU 2216 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Additional Information: | Suitable for radial loads only | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Static Load Rating (kN): | 231 kN | Cage Material: | Brass |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Radial Clearance: | C3 |
| Material: | High Chromium Bearing Steel | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 4,300 rpm | Sealed: | None |
| Speed [Max] Oil (RPM): | 5,000 rpm | Dynamic Load Rating (lb): | 40,241 lb |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 51,931 lb | Separable: | Inner ring - both sides |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410086265 | Weight: | 4.41 LB |
| Packaged Length: | 5.51 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 5.51 IN | Country of Origin: | China |

