Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 2220 EM C3
Part #:NU 2220 EM C3
Catalog #:NU 2220 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 46 mm | Bore Size (mm): | 100 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Suitable for radial loads only |
| Cage Material: | Brass | Bore Type: | Straight |
| Static Load Rating (kN): | 450 kN | Seal Type: | Unsealed |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Radial Clearance: | C3 |
| Number of Rows: | 1 | Sealed: | None |
| Speed [Max] Grease (RPM): | 3,200 rpm | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 75,536 lb |
| Static Load Rating (lb): | 101,164 lb | Speed [Max] Oil (RPM): | 3,800 rpm |
| Duplexing: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Snap Ring: | No |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410086500 | Weight: | 11.50 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 8.20 IN |
| Packaged Height: | 2.60 IN | Country of Origin: | China |

