Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 2224 EM C3
Part #:NU 2224 EM C3
Catalog #:NU 2224 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 58 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 215 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Suitable for radial loads only |
| Cage Material: | Brass | Static Load Rating (kN): | 622 kN |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C3 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Dynamic Load Rating (lb): | 92,846 lb |
| Static Load Rating (lb): | 139,831 lb | Speed [Max] Oil (RPM): | 3,000 rpm |
| Sealed: | None | Full Complement/Caged: | Caged |
| Duplexing: | No | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 2,400 rpm | Snap Ring: | No |
| Separable: | Inner ring - both sides | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410086586 | Weight: | 20.11 LB |
| Packaged Length: | 9.50 IN | Packaged Width: | 8.80 IN |
| Packaged Height: | 2.30 IN | Country of Origin: | China |

