Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 2228 EM C3
Part #:NU 2228 EM C3
Catalog #:NU 2228 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 68 mm | Bore Size (mm): | 140 mm |
| Outside Diameter (mm): | 250 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Bore Type: | Straight | Cage Material: | Brass |
| Static Load Rating (kN): | 780 kN | Seal Type: | Unsealed |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Radial Clearance: | C3 | Dynamic Load Rating (lb): | 122,071 lb |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 175,351 lb |
| Speed [Max] Grease (RPM): | 2,000 rpm | Sealed: | None |
| Speed [Max] Oil (RPM): | 2,600 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Snap Ring: | No |
| Separable: | Inner ring - both sides | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410086630 | Weight: | 33.07 LB |
| Packaged Length: | 9.84 IN | Packaged Width: | 2.68 IN |
| Packaged Height: | 9.84 IN | Country of Origin: | China |

