Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 2230 EM C3
Part #:NU 2230 EM C3
Catalog #:NU 2230 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 73 mm | Bore Size (mm): | 150 mm |
| Outside Diameter (mm): | 270 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Additional Information: | Suitable for radial loads only | Inner Race Configuration: | Separable Both Directions |
| Cage Material: | Brass | Bore Type: | Straight |
| Static Load Rating (kN): | 922 kN | Seal Type: | Unsealed |
| Radial Clearance: | C3 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 1,900 rpm | Speed [Max] Oil (RPM): | 2,400 rpm |
| Dynamic Load Rating (lb): | 128,973 lb | Sealed: | None |
| Duplexing: | No | Static Load Rating (lb): | 207,274 lb |
| Full Complement/Caged: | Caged | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring - both sides |
| Snap Ring: | No |
General Specifications
| UPC: | 637410087989 | Weight: | 40.79 LB |
| Packaged Length: | 10.63 IN | Packaged Width: | 2.87 IN |
| Packaged Height: | 10.63 IN | Country of Origin: | China |

