Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 2232 EM C3
Part #:NU 2232 EM C3
Catalog #:NU 2232 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 80 mm | Bore Size (mm): | 160 mm |
| Outside Diameter (mm): | 290 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Version: | EM: Extra capacity design; Machined brass retainer |
| Outer Race Configuration: | Non-Separable | Additional Information: | Suitable for radial loads only |
| Cage Material: | Brass | Bore Type: | Straight |
| Seal Type: | Unsealed | Static Load Rating (kN): | 1,128 kN |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Platform: | Cylindrical Radial |
| Duplexing: | No | Dynamic Load Rating (lb): | 158,715 lb |
| Sealed: | None | Speed [Max] Grease (RPM): | 1,800 rpm |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 2,200 rpm |
| Static Load Rating (lb): | 253,584 lb | Separable: | Inner ring - both sides |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410088023 | Weight: | 53.57 LB |
| Packaged Length: | 11.42 IN | Packaged Width: | 3.15 IN |
| Packaged Height: | 11.42 IN | Country of Origin: | China |

