Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 224 EM
Part #:NU 224 EM
Catalog #:NU 224 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 215 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Static Load Rating (kN): | 461 kN |
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Dynamic Load Rating (kN): | 359.398512393603 kN | Seal Type: | Unsealed |
| Flanges: | (2) Flanges on Outer Ring | Inner Race Configuration: | Separable Both Directions |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C0 |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Speed [Max] Oil (RPM): | 3,000 rpm |
| Static Load Rating (lb): | 103,637 lb | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Sealed: | None |
| Dynamic Load Rating (lb): | 80,796 lb | Duplexing: | No |
| Speed [Max] Grease (RPM): | 2,400 rpm | Retainer: | Yes |
| Snap Ring: | No | Separable: | Inner ring - both sides |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410081376 | Weight: | 12.68 LB |
| Packaged Length: | 8.46 IN | Packaged Width: | 1.57 IN |
| Packaged Height: | 8.46 IN | Country of Origin: | China |

