Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 226 EM
Part #:NU 226 EM
Catalog #:NU 226 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Bore Size (mm): | 130 mm |
| Outside Diameter (mm): | 230 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Suitable for radial loads only |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Cage Material: | Brass | Static Load Rating (kN): | 443 kN |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Radial Clearance: | C0 | Static Load Rating (lb): | 99,590 lb |
| Sealed: | None | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 80,032 lb |
| Duplexing: | No | Speed [Max] Oil (RPM): | 3,000 rpm |
| Speed [Max] Grease (RPM): | 2,400 rpm | Retainer: | Yes |
| Separable: | Inner ring - both sides | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410081451 | Weight: | 14.22 LB |
| Packaged Length: | 9.06 IN | Packaged Width: | 1.57 IN |
| Packaged Height: | 9.06 IN | Country of Origin: | China |

