Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 226 EM C3
Part #:NU 226 EM C3
Catalog #:NU 226 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 40 mm | Bore Size (mm): | 130 mm |
| Outside Diameter (mm): | 230 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Additional Information: | Suitable for radial loads only | Inner Race Configuration: | Separable Both Directions |
| Static Load Rating (kN): | 443 kN | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Radial Clearance: | C3 |
| Rolling Element: | Cylindrical Roller | Sealed: | None |
| Dynamic Load Rating (lb): | 80,032 lb | Duplexing: | No |
| Static Load Rating (lb): | 99,590 lb | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 3,000 rpm | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 2,400 rpm | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring - both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410081468 | Weight: | 15.68 LB |
| Packaged Length: | 10.20 IN | Packaged Width: | 10.80 IN |
| Packaged Height: | 2.60 IN | Country of Origin: | China |

