Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 230 EM
Part #:NU 230 EM
Catalog #:NU 230 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 45 mm | Bore Size (mm): | 150 mm |
| Outside Diameter (mm): | 270 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Suitable for radial loads only |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Bore Type: | Straight | Static Load Rating (kN): | 550 kN |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Radial Clearance: | C0 |
| Rolling Element: | Cylindrical Roller | Full Complement/Caged: | Caged |
| Duplexing: | No | Sealed: | None |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 123,645 lb |
| Dynamic Load Rating (lb): | 94,869 lb | Speed [Max] Grease (RPM): | 2,200 rpm |
| Speed [Max] Oil (RPM): | 2,800 rpm | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring - both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410083134 | Weight: | 26.01 LB |
| Packaged Length: | 10.63 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 10.63 IN | Country of Origin: | China |

