Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 230 EM C3
Part #:NU 230 EM C3
Catalog #:NU 230 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 45 mm | Bore Size (mm): | 150 mm |
| Outside Diameter (mm): | 270 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Additional Information: | Suitable for radial loads only | Outer Race Configuration: | Non-Separable |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Cage Material: | Brass | Static Load Rating (kN): | 550 kN |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Radial Clearance: | C3 | Full Complement/Caged: | Caged |
| Speed [Max] Oil (RPM): | 2,800 rpm | Duplexing: | No |
| Sealed: | None | Static Load Rating (lb): | 123,645 lb |
| Dynamic Load Rating (lb): | 94,869 lb | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 2,200 rpm | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Separable: | Inner ring - both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410083141 | Weight: | 26.01 LB |
| Packaged Length: | 10.63 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 10.63 IN | Country of Origin: | China |

