Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 2308 EM C3
Part #:NU 2308 EM C3
Catalog #:NU 2308 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 33 mm | Bore Size (mm): | 40 mm |
| Outside Diameter (mm): | 90 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Version: | EM: Extra capacity design; Machined brass retainer |
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Cage Material: | Brass | Bore Type: | Straight |
| Static Load Rating (kN): | 118 kN | Seal Type: | Unsealed |
| Radial Clearance: | C3 | Misalignment: | No |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Rolling Element: | Cylindrical Roller | Static Load Rating (lb): | 26,527 lb |
| Speed [Max] Grease (RPM): | 6,700 rpm | Sealed: | None |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 24,954 lb |
| Speed [Max] Oil (RPM): | 8,000 rpm | Separable: | Inner ring - both sides |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410087330 | Weight: | 2.25 LB |
| Packaged Length: | 3.54 IN | Packaged Width: | 1.30 IN |
| Packaged Height: | 3.54 IN | Country of Origin: | China |

