Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 2313 EM C3
Part #:NU 2313 EM C3
Catalog #:NU 2313 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 48 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 140 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Suitable for radial loads only |
| Bore Type: | Straight | Static Load Rating (kN): | 285 kN |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Radial Clearance: | C3 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 64,071 lb | Sealed: | None |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 4,800 rpm |
| Speed [Max] Grease (RPM): | 4,000 rpm | Duplexing: | No |
| Dynamic Load Rating (lb): | 55,078 lb | Separable: | Inner ring - both sides |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410087606 | Weight: | 7.87 LB |
| Packaged Length: | 7.10 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 2.40 IN | Country of Origin: | China |

