Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 2315 EM C3
Part #:NU 2315 EM C3
Catalog #:NU 2315 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 55 mm | Bore Size (mm): | 75 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Additional Information: | Suitable for radial loads only | Inner Race Configuration: | Separable Both Directions |
| Bore Type: | Straight | Static Load Rating (kN): | 302 kN |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Rolling Element: | Cylindrical Roller | Platform: | Cylindrical Radial |
| Duplexing: | No | Speed [Max] Grease (RPM): | 4,000 rpm |
| Static Load Rating (lb): | 67,892 lb | Speed [Max] Oil (RPM): | 4,800 rpm |
| Full Complement/Caged: | Caged | Sealed: | None |
| Dynamic Load Rating (lb): | 73,962 lb | Separable: | Inner ring - both sides |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Retainer: | Yes |
General Specifications
| UPC: | 637410087712 | Weight: | 10.91 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 2.17 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

