Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 2316 EM C3
Part #:NU 2316 EM C3
Catalog #:NU 2316 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 58 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Additional Information: | Suitable for radial loads only | Inner Race Configuration: | Separable Both Directions |
| Static Load Rating (kN): | 332 kN | Seal Type: | Unsealed |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | C3 | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Sealed: | None |
| Speed [Max] Grease (RPM): | 3,400 rpm | Static Load Rating (lb): | 74,637 lb |
| Speed [Max] Oil (RPM): | 4,300 rpm | Dynamic Load Rating (lb): | 61,822 lb |
| Platform: | Cylindrical Radial | Full Complement/Caged: | Caged |
| Duplexing: | No | Separable: | Inner ring - both sides |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410087750 | Weight: | 13.12 LB |
| Packaged Length: | 6.69 IN | Packaged Width: | 2.28 IN |
| Packaged Height: | 6.69 IN | Country of Origin: | China |

