Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 2317 M C3
Part #:NU 2317 M C3
Catalog #:NU 2317 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 60 mm | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Version: | M: Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Additional Information: | Suitable for radial loads only | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Static Load Rating (kN): | 446 kN | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C3 |
| Number of Rows: | 1 | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 82,730 lb | Speed [Max] Oil (RPM): | 4,000 rpm |
| Sealed: | None | Speed [Max] Grease (RPM): | 3,400 rpm |
| Duplexing: | No | Static Load Rating (lb): | 100,265 lb |
| Platform: | Cylindrical Radial | Separable: | Inner ring - both sides |
| Snap Ring: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410087798 | Weight: | 15.10 LB |
| Packaged Length: | 7.09 IN | Packaged Width: | 2.36 IN |
| Packaged Height: | 7.09 IN |

