Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 2318 EM C3
Part #:NU 2318 EM C3
Catalog #:NU 2318 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 43 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 190 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Additional Information: | Suitable for radial loads only | Inner Race Configuration: | Separable Both Directions |
| Cage Material: | Brass | Static Load Rating (kN): | 486 kN |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | C3 | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 91,048 lb | Duplexing: | No |
| Static Load Rating (lb): | 109,257 lb | Sealed: | None |
| Speed [Max] Oil (RPM): | 3,600 rpm | Speed [Max] Grease (RPM): | 3,000 rpm |
| Full Complement/Caged: | Caged | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410087835 | Weight: | 17.66 LB |
| Packaged Length: | 7.48 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 7.48 IN | Country of Origin: | China |

