Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 2319 EM C3
Part #:NU 2319 EM C3
Catalog #:NU 2319 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 67 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Additional Information: | Suitable for radial loads only | Inner Race Configuration: | Separable Both Directions |
| Bore Type: | Straight | Cage Material: | Brass |
| Seal Type: | Unsealed | Static Load Rating (kN): | 496 kN |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Radial Clearance: | C3 |
| Rolling Element: | Cylindrical Roller | Speed [Max] Oil (RPM): | 3,600 rpm |
| Sealed: | None | Duplexing: | No |
| Dynamic Load Rating (lb): | 88,575 lb | Speed [Max] Grease (RPM): | 2,800 rpm |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 111,505 lb | Separable: | Inner ring - both sides |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410087873 | Weight: | 21.27 LB |
| Packaged Length: | 7.87 IN | Packaged Width: | 2.64 IN |
| Packaged Height: | 7.87 IN | Country of Origin: | China |

