Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 232 EM C3
Part #:NU 232 EM C3
Catalog #:NU 232 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 48 mm | Bore Size (mm): | 160 mm |
| Outside Diameter (mm): | 290 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Outer Race Configuration: | Non-Separable | Additional Information: | Suitable for radial loads only |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Static Load Rating (kN): | 666 kN | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Radial Clearance: | C3 | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Static Load Rating (lb): | 149,723 lb |
| Speed [Max] Oil (RPM): | 2,400 rpm | Dynamic Load Rating (lb): | 111,955 lb |
| Speed [Max] Grease (RPM): | 1,900 rpm | Duplexing: | No |
| Full Complement/Caged: | Caged | Sealed: | None |
| Platform: | Cylindrical Radial | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring - both sides |
| Snap Ring: | No |
General Specifications
| UPC: | 637410081604 | Weight: | 32.19 LB |
| Packaged Length: | 11.42 IN | Packaged Width: | 1.89 IN |
| Packaged Height: | 11.42 IN | Country of Origin: | China |

