Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 2322 EM C3
Part #:NU 2322 EM C3
Catalog #:NU 2322 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 80 mm | Bore Size (mm): | 110 mm |
| Outside Diameter (mm): | 240 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Suitable for radial loads only |
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Static Load Rating (kN): | 868 kN | Seal Type: | Unsealed |
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | C3 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Static Load Rating (lb): | 195,134 lb |
| Duplexing: | No | Dynamic Load Rating (lb): | 149,948 lb |
| Full Complement/Caged: | Caged | Sealed: | None |
| Platform: | Cylindrical Radial | Speed [Max] Oil (RPM): | 2,800 rpm |
| Speed [Max] Grease (RPM): | 2,200 rpm | Separable: | Inner ring - both sides |
| Snap Ring: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410087941 | Weight: | 39.98 LB |
| Packaged Length: | 10.00 IN | Packaged Width: | 10.60 IN |
| Packaged Height: | 3.90 IN | Country of Origin: | China |

