Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 2324 M
Part #:NU 2324 M
Catalog #:NU 2324 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 86 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 260 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Outer Race Configuration: | Non-Separable |
| Version: | M: Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Static Load Rating (kN): | 907 kN | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C0 |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Static Load Rating (lb): | 203,902 lb |
| Dynamic Load Rating (lb): | 157,816 lb | Platform: | Cylindrical Radial |
| Sealed: | None | Full Complement/Caged: | Caged |
| Speed [Max] Grease (RPM): | 2,000 rpm | Speed [Max] Oil (RPM): | 2,600 rpm |
| Duplexing: | No | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410087958 | Weight: | 52.91 LB |
| Packaged Length: | 10.24 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 10.24 IN |

