Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 2324 M C3
Part #:NU 2324 M C3
Catalog #:NU 2324 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 86 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 260 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Suitable for radial loads only |
| Version: | M: Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Cage Material: | Brass | Bore Type: | Straight |
| Seal Type: | Unsealed | Static Load Rating (kN): | 907 kN |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C3 | Duplexing: | No |
| Speed [Max] Grease (RPM): | 2,000 rpm | Static Load Rating (lb): | 203,902 lb |
| Speed [Max] Oil (RPM): | 2,600 rpm | Sealed: | None |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 157,816 lb | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Separable: | Inner ring - both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410087965 | Weight: | 52.91 LB |
| Packaged Length: | 10.24 IN | Packaged Width: | 3.39 IN |
| Packaged Height: | 10.24 IN |

