Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 2336 M C3
Part #:NU 2336 M C3
Catalog #:NU 2336 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 126 mm | Bore Size (mm): | 180 mm |
| Outside Diameter (mm): | 380 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Additional Information: | Suitable for radial loads only |
| Version: | M: Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Static Load Rating (kN): | 1,995 kN | Cage Material: | Brass |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Radial Clearance: | C3 | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 448,494 lb | Duplexing: | No |
| Speed [Max] Oil (RPM): | 1,600 rpm | Speed [Max] Grease (RPM): | 1,300 rpm |
| Platform: | Cylindrical Radial | Sealed: | None |
| Dynamic Load Rating (lb): | 310,236 lb | Separable: | Inner ring - both sides |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410088092 | Weight: | 157.63 LB |
| Packaged Length: | 14.96 IN | Packaged Width: | 4.96 IN |
| Packaged Height: | 14.96 IN |

