Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 234 EM C3
Part #:NU 234 EM C3
Catalog #:NU 234 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 52 mm | Bore Size (mm): | 170 mm |
| Outside Diameter (mm): | 310 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Inner Race Configuration: | Separable Both Directions |
| Outer Race Configuration: | Non-Separable | Version: | EM: Extra capacity design; Machined brass retainer |
| Static Load Rating (kN): | 828 kN | Cage Material: | Brass |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Dynamic Load Rating (lb): | 138,932 lb |
| Speed [Max] Grease (RPM): | 1,800 rpm | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Sealed: | None |
| Speed [Max] Oil (RPM): | 2,200 rpm | Static Load Rating (lb): | 186,142 lb |
| Duplexing: | No | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring - both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410081635 | Weight: | 39.90 LB |
| Packaged Length: | 12.20 IN | Packaged Width: | 2.05 IN |
| Packaged Height: | 12.20 IN | Country of Origin: | China |

