Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 238 EM
Part #:NU 238 EM
Catalog #:NU 238 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 55 mm | Bore Size (mm): | 190 mm |
| Outside Diameter (mm): | 340 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Additional Information: | Suitable for radial loads only | Version: | EM: Extra capacity design; Machined brass retainer |
| Seal Type: | Unsealed | Bore Type: | Straight |
| Static Load Rating (kN): | 878 kN | Cage Material: | Brass |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Radial Clearance: | C0 |
| Number of Rows: | 1 | Speed [Max] Oil (RPM): | 2,000 rpm |
| Static Load Rating (lb): | 197,382 lb | Dynamic Load Rating (lb): | 146,351 lb |
| Sealed: | None | Duplexing: | No |
| Speed [Max] Grease (RPM): | 1,700 rpm | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Separable: | Inner ring - both sides |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410081680 | Weight: | 52.91 LB |
| Packaged Length: | 13.39 IN | Packaged Width: | 2.17 IN |
| Packaged Height: | 13.39 IN | Country of Origin: | China |

