Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 305 EM
Part #:NU 305 EM
Catalog #:NU 305 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 17 mm | Bore Size (mm): | 25 mm |
| Outside Diameter (mm): | 62 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Version: | EM: Extra capacity design; Machined brass retainer |
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Static Load Rating (kN): | 25.2 kN | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C0 | Number of Rows: | 1 |
| Misalignment: | No | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 6,587 lb | Static Load Rating (lb): | 5,665 lb |
| Duplexing: | No | Speed [Max] Oil (RPM): | 13,000 rpm |
| Speed [Max] Grease (RPM): | 10,000 rpm | Sealed: | None |
| Platform: | Cylindrical Radial | Retainer: | Yes |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410082090 | Weight: | 0.62 LB |
| Packaged Length: | 2.44 IN | Packaged Width: | 0.67 IN |
| Packaged Height: | 2.44 IN | Country of Origin: | China |

