Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 306 EM
Part #:NU 306 EM
Catalog #:NU 306 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 19 mm | Bore Size (mm): | 30 mm |
| Outside Diameter (mm): | 72 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Suitable for radial loads only |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Bore Type: | Straight | Static Load Rating (kN): | 47 kN |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Radial Clearance: | C0 | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Speed [Max] Oil (RPM): | 10,000 rpm |
| Platform: | Cylindrical Radial | Dynamic Load Rating (lb): | 11,353 lb |
| Speed [Max] Grease (RPM): | 8,500 rpm | Full Complement/Caged: | Caged |
| Duplexing: | No | Static Load Rating (lb): | 10,566 lb |
| Sealed: | None | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No | Retainer: | Yes |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410082175 | Weight: | 0.88 LB |
| Packaged Length: | 2.83 IN | Packaged Width: | 0.75 IN |
| Packaged Height: | 2.83 IN | Country of Origin: | China |

