Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 309 EM C3
Part #:NU 309 EM C3
Catalog #:NU 309 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Dynamic Load Rating (kN): | 96.9000593344008 kN | Flanges: | (2) Flanges on Outer Ring |
| Additional Information: | Suitable for radial loads only | Version: | EM: Extra capacity design; Machined brass retainer |
| Seal Type: | Unsealed | Static Load Rating (kN): | 97.7 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | C3 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Static Load Rating (lb): | 21,964 lb |
| Sealed: | None | Speed [Max] Oil (RPM): | 7,000 rpm |
| Dynamic Load Rating (lb): | 21,784 lb | Speed [Max] Grease (RPM): | 6,000 rpm |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Snap Ring: | No |
| Retainer: | Yes | Profile: | Complete with Outer and Inner Race |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410082410 | Weight: | 2.59 LB |
| Packaged Length: | 4.10 IN | Packaged Width: | 4.20 IN |
| Packaged Height: | 1.30 IN | Country of Origin: | China |

