Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 310 EM
Part #:NU 310 EM
Catalog #:NU 310 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 27 mm | Bore Size (mm): | 50 mm |
| Outside Diameter (mm): | 110 mm |
Technical Specifications
| Static Load Rating (kN): | 112 kN | Outer Race Configuration: | Non-Separable |
| Flanges: | (2) Flanges on Outer Ring | Additional Information: | Suitable for radial loads only |
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 110.000071946401 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C0 |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Misalignment: | No | Speed [Max] Oil (RPM): | 7,000 rpm |
| Speed [Max] Grease (RPM): | 6,000 rpm | Sealed: | None |
| Full Complement/Caged: | Caged | Platform: | Cylindrical Radial |
| Duplexing: | No | Dynamic Load Rating (lb): | 24,729 lb |
| Static Load Rating (lb): | 25,179 lb | Snap Ring: | No |
| Separable: | Inner ring - both sides | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410082489 | Weight: | 2.73 LB |
| Packaged Length: | 4.33 IN | Packaged Width: | 1.06 IN |
| Packaged Height: | 4.33 IN | Country of Origin: | China |

