Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 314 EM
Part #:NU 314 EM
Catalog #:NU 314 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 35 mm | Bore Size (mm): | 70 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Flanges: | (2) Flanges on Outer Ring | Outer Race Configuration: | Non-Separable |
| Version: | EM: Extra capacity design; Machined brass retainer | Additional Information: | Suitable for radial loads only |
| Inner Race Configuration: | Separable Both Directions | Dynamic Load Rating (kN): | 202.999040937602 kN |
| Seal Type: | Unsealed | Static Load Rating (kN): | 220 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C0 | Number of Rows: | 1 |
| Misalignment: | No | Sealed: | None |
| Duplexing: | No | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 45,636 lb | Speed [Max] Oil (RPM): | 4,800 rpm |
| Static Load Rating (lb): | 49,458 lb | Speed [Max] Grease (RPM): | 4,000 rpm |
| Platform: | Cylindrical Radial | Separable: | Inner ring - both sides |
| Retainer: | Yes | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410082724 | Weight: | 6.17 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

