Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 316 EM
Part #:NU 316 EM
Catalog #:NU 316 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 39 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 170 mm |
Technical Specifications
| Static Load Rating (kN): | 277 kN | Version: | EM: Extra capacity design; Machined brass retainer |
| Seal Type: | Unsealed | Outer Race Configuration: | Non-Separable |
| Dynamic Load Rating (kN): | 253.001499943202 kN | Inner Race Configuration: | Separable Both Directions |
| Additional Information: | Suitable for radial loads only | Flanges: | (2) Flanges on Outer Ring |
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | C0 | Misalignment: | No |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Rolling Element: | Cylindrical Roller | Platform: | Cylindrical Radial |
| Dynamic Load Rating (lb): | 56,877 lb | Speed [Max] Grease (RPM): | 3,600 rpm |
| Full Complement/Caged: | Caged | Sealed: | None |
| Speed [Max] Oil (RPM): | 4,300 rpm | Static Load Rating (lb): | 62,272 lb |
| Duplexing: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Separable: | Inner ring - both sides |
| Snap Ring: | No |
General Specifications
| UPC: | 637410082854 | Weight: | 9.53 LB |
| Packaged Length: | 7.40 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 2.30 IN | Country of Origin: | China |

