Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 317 EM C3
Part #:NU 317 EM C3
Catalog #:NU 317 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 41 mm | Bore Size (mm): | 85 mm |
| Outside Diameter (mm): | 180 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Version: | EM: Extra capacity design; Machined brass retainer | Static Load Rating (kN): | 325 kN |
| Additional Information: | Suitable for radial loads only | Dynamic Load Rating (kN): | 288.000107492002 kN |
| Flanges: | (2) Flanges on Outer Ring | Seal Type: | Unsealed |
| Cage Material: | Brass | Bore Type: | Straight |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Radial Clearance: | C3 |
| Material: | High Chromium Bearing Steel | Sealed: | None |
| Speed [Max] Oil (RPM): | 4,000 rpm | Platform: | Cylindrical Radial |
| Speed [Max] Grease (RPM): | 3,400 rpm | Static Load Rating (lb): | 73,063 lb |
| Duplexing: | No | Dynamic Load Rating (lb): | 64,745 lb |
| Full Complement/Caged: | Caged | Snap Ring: | No |
| Separable: | Inner ring - both sides | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410082939 | Weight: | 11.24 LB |
| Packaged Length: | 8.20 IN | Packaged Width: | 7.60 IN |
| Packaged Height: | 2.50 IN | Country of Origin: | China |

