Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 318 EM
Part #:NU 318 EM
Catalog #:NU 318 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 43 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 190 mm |
Technical Specifications
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 321.997865180803 kN |
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Flanges: | (2) Flanges on Outer Ring | Additional Information: | Suitable for radial loads only |
| Static Load Rating (kN): | 349 kN | Version: | EM: Extra capacity design; Machined brass retainer |
| Bore Type: | Straight | Cage Material: | Brass |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Number of Rows: | 1 |
| Radial Clearance: | C0 | Static Load Rating (lb): | 78,458 lb |
| Dynamic Load Rating (lb): | 72,388 lb | Sealed: | None |
| Speed [Max] Grease (RPM): | 3,200 rpm | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Speed [Max] Oil (RPM): | 3,800 rpm |
| Duplexing: | No | Snap Ring: | No |
| Separable: | Inner ring - both sides | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410082984 | Weight: | 12.02 LB |
| Packaged Length: | 7.48 IN | Packaged Width: | 1.69 IN |
| Packaged Height: | 7.48 IN | Country of Origin: | China |

