Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 318 EM C3
Part #:NU 318 EM C3
Catalog #:NU 318 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 43 mm | Bore Size (mm): | 90 mm |
| Outside Diameter (mm): | 190 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Static Load Rating (kN): | 349 kN |
| Seal Type: | Unsealed | Additional Information: | Suitable for radial loads only |
| Dynamic Load Rating (kN): | 321.997865180803 kN | Flanges: | (2) Flanges on Outer Ring |
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Cage Material: | Brass | Bore Type: | Straight |
| Number of Rows: | 1 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C3 | Platform: | Cylindrical Radial |
| Speed [Max] Oil (RPM): | 3,800 rpm | Duplexing: | No |
| Speed [Max] Grease (RPM): | 3,200 rpm | Dynamic Load Rating (lb): | 72,388 lb |
| Sealed: | None | Full Complement/Caged: | Caged |
| Static Load Rating (lb): | 78,458 lb | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes | Separable: | Inner ring - both sides |
| Snap Ring: | No |
General Specifications
| UPC: | 637410082991 | Weight: | 13.05 LB |
| Packaged Length: | 8.20 IN | Packaged Width: | 8.70 IN |
| Packaged Height: | 2.20 IN | Country of Origin: | China |

