Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 319 EM
Part #:NU 319 EM
Catalog #:NU 319 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 45 mm | Bore Size (mm): | 95 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Flanges: | (2) Flanges on Outer Ring | Version: | EM: Extra capacity design; Machined brass retainer |
| Dynamic Load Rating (kN): | 311.001861385603 kN | Additional Information: | Suitable for radial loads only |
| Inner Race Configuration: | Separable Both Directions | Seal Type: | Unsealed |
| Outer Race Configuration: | Non-Separable | Static Load Rating (kN): | 351 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C0 | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Duplexing: | No |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 78,908 lb |
| Sealed: | None | Speed [Max] Oil (RPM): | 3,600 rpm |
| Dynamic Load Rating (lb): | 69,916 lb | Speed [Max] Grease (RPM): | 3,000 rpm |
| Full Complement/Caged: | Caged | Snap Ring: | No |
| Retainer: | Yes | Separable: | Inner ring - both sides |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410083042 | Weight: | 8.05 LB |
| Packaged Length: | 7.50 IN | Packaged Width: | 7.20 IN |
| Packaged Height: | 2.30 IN | Country of Origin: | China |

