Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 324 EM
Part #:NU 324 EM
Catalog #:NU 324 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 55 mm | Bore Size (mm): | 120 mm |
| Outside Diameter (mm): | 260 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Inner Race Configuration: | Separable Both Directions |
| Flanges: | (2) Flanges on Outer Ring | Static Load Rating (kN): | 644 kN |
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Dynamic Load Rating (kN): | 548.999509872004 kN |
| Bore Type: | Straight | Cage Material: | Brass |
| Radial Clearance: | C0 | Rolling Element: | Cylindrical Roller |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Static Load Rating (lb): | 144,777 lb |
| Speed [Max] Grease (RPM): | 2,200 rpm | Speed [Max] Oil (RPM): | 2,800 rpm |
| Sealed: | None | Dynamic Load Rating (lb): | 123,420 lb |
| Duplexing: | No | Separable: | Inner ring - both sides |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410083097 | Weight: | 29.98 LB |
| Packaged Length: | 10.24 IN | Packaged Width: | 2.17 IN |
| Packaged Height: | 10.24 IN | Country of Origin: | China |

