Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 326 EM C3
Part #:NU 326 EM C3
Catalog #:NU 326 EM C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 58 mm | Bore Size (mm): | 130 mm |
| Outside Diameter (mm): | 280 mm |
Technical Specifications
| Version: | EM: Extra capacity design; Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Outer Race Configuration: | Non-Separable | Additional Information: | Suitable for radial loads only |
| Seal Type: | Unsealed | Static Load Rating (kN): | 722 kN |
| Cage Material: | Brass | Bore Type: | Straight |
| Radial Clearance: | C3 | Material: | High Chromium Bearing Steel |
| Number of Rows: | 1 | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Static Load Rating (lb): | 162,312 lb |
| Speed [Max] Oil (RPM): | 2,600 rpm | Speed [Max] Grease (RPM): | 2,000 rpm |
| Dynamic Load Rating (lb): | 136,459 lb | Duplexing: | No |
| Platform: | Cylindrical Radial | Sealed: | None |
| Full Complement/Caged: | Caged | Separable: | Inner ring - both sides |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410083165 | Weight: | 39.30 LB |
| Packaged Length: | 11.90 IN | Packaged Width: | 3.00 IN |
| Packaged Height: | 11.50 IN | Country of Origin: | China |

