Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 328 EM
Part #:NU 328 EM
Catalog #:NU 328 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 62 mm | Bore Size (mm): | 140 mm |
| Outside Diameter (mm): | 300 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Additional Information: | Suitable for radial loads only | Version: | EM: Extra capacity design; Machined brass retainer |
| Bore Type: | Straight | Seal Type: | Unsealed |
| Cage Material: | Brass | Static Load Rating (kN): | 861 kN |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C0 | Misalignment: | No |
| Number of Rows: | 1 | Sealed: | None |
| Speed [Max] Grease (RPM): | 1,900 rpm | Dynamic Load Rating (lb): | 158,041 lb |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Speed [Max] Oil (RPM): | 2,400 rpm | Platform: | Cylindrical Radial |
| Static Load Rating (lb): | 193,561 lb | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring - both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410083202 | Weight: | 50.04 LB |
| Packaged Length: | 11.81 IN | Packaged Width: | 2.44 IN |
| Packaged Height: | 11.81 IN | Country of Origin: | China |

