Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 338 EM
Part #:NU 338 EM
Catalog #:NU 338 EM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 78 mm | Bore Size (mm): | 190 mm |
| Outside Diameter (mm): | 400 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Inner Race Configuration: | Separable Both Directions |
| Version: | EM: Extra capacity design; Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Static Load Rating (kN): | 1,489 kN | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C0 | Number of Rows: | 1 |
| Misalignment: | No | Dynamic Load Rating (lb): | 258,530 lb |
| Static Load Rating (lb): | 334,741 lb | Full Complement/Caged: | Caged |
| Platform: | Cylindrical Radial | Speed [Max] Grease (RPM): | 1,400 rpm |
| Sealed: | None | Speed [Max] Oil (RPM): | 1,700 rpm |
| Duplexing: | No | Retainer: | Yes |
| Profile: | Complete with Outer and Inner Race | Snap Ring: | No |
| Separable: | Inner ring - both sides |
General Specifications
| UPC: | 637410083271 | Weight: | 110.23 LB |
| Packaged Length: | 15.75 IN | Packaged Width: | 3.07 IN |
| Packaged Height: | 15.75 IN | Country of Origin: | China |

