Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 407 M C3
Part #:NU 407 M C3
Catalog #:NU 407 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 25 mm | Bore Size (mm): | 35 mm |
| Outside Diameter (mm): | 100 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Version: | M: Machined brass retainer |
| Additional Information: | Suitable for radial loads only | Inner Race Configuration: | Separable Both Directions |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Static Load Rating (kN): | 69.4 kN | Bore Type: | Straight |
| Material: | High Chromium Bearing Steel | Number of Rows: | 1 |
| Radial Clearance: | C3 | Rolling Element: | Cylindrical Roller |
| Misalignment: | No | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 6,700 rpm |
| Speed [Max] Oil (RPM): | 8,000 rpm | Duplexing: | No |
| Dynamic Load Rating (lb): | 17,108 lb | Sealed: | None |
| Static Load Rating (lb): | 15,602 lb | Separable: | Inner ring - both sides |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410081741 | Weight: | 2.27 LB |
| Packaged Length: | 3.94 IN | Packaged Width: | 0.98 IN |
| Packaged Height: | 3.94 IN | Country of Origin: | China |

