Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 409 M
Part #:NU 409 M
Catalog #:NU 409 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 29 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Additional Information: | Suitable for radial loads only | Version: | M: Machined brass retainer |
| Inner Race Configuration: | Separable Both Directions | Outer Race Configuration: | Non-Separable |
| Static Load Rating (kN): | 97.8 kN | Seal Type: | Unsealed |
| Cage Material: | Brass | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Radial Clearance: | C0 |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Number of Rows: | 1 | Duplexing: | No |
| Static Load Rating (lb): | 21,986 lb | Dynamic Load Rating (lb): | 23,380 lb |
| Speed [Max] Oil (RPM): | 6,700 rpm | Platform: | Cylindrical Radial |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 5,600 rpm |
| Sealed: | None | Separable: | Inner ring - both sides |
| Profile: | Complete with Outer and Inner Race | Retainer: | Yes |
| Snap Ring: | No |
General Specifications
| UPC: | 637410081789 | Weight: | 3.66 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 1.14 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

