Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 409 M C3
Part #:NU 409 M C3
Catalog #:NU 409 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 29 mm | Bore Size (mm): | 45 mm |
| Outside Diameter (mm): | 120 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Additional Information: | Suitable for radial loads only |
| Version: | M: Machined brass retainer | Inner Race Configuration: | Separable Both Directions |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Bore Type: | Straight | Static Load Rating (kN): | 97.8 kN |
| Misalignment: | No | Rolling Element: | Cylindrical Roller |
| Radial Clearance: | C3 | Number of Rows: | 1 |
| Material: | High Chromium Bearing Steel | Speed [Max] Oil (RPM): | 6,700 rpm |
| Sealed: | None | Dynamic Load Rating (lb): | 23,380 lb |
| Platform: | Cylindrical Radial | Speed [Max] Grease (RPM): | 5,600 rpm |
| Full Complement/Caged: | Caged | Duplexing: | No |
| Static Load Rating (lb): | 21,986 lb | Snap Ring: | No |
| Profile: | Complete with Outer and Inner Race | Separable: | Inner ring - both sides |
| Retainer: | Yes |
General Specifications
| UPC: | 637410081796 | Weight: | 3.66 LB |
| Packaged Length: | 4.72 IN | Packaged Width: | 1.14 IN |
| Packaged Height: | 4.72 IN | Country of Origin: | China |

