Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 412 M C3
Part #:NU 412 M C3
Catalog #:NU 412 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 35 mm | Bore Size (mm): | 60 mm |
| Outside Diameter (mm): | 150 mm |
Technical Specifications
| Version: | M: Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Additional Information: | Suitable for radial loads only | Inner Race Configuration: | Separable Both Directions |
| Cage Material: | Brass | Bore Type: | Straight |
| Static Load Rating (kN): | 184 kN | Seal Type: | Unsealed |
| Material: | High Chromium Bearing Steel | Misalignment: | No |
| Rolling Element: | Cylindrical Roller | Number of Rows: | 1 |
| Radial Clearance: | C3 | Full Complement/Caged: | Caged |
| Dynamic Load Rating (lb): | 40,016 lb | Sealed: | None |
| Speed [Max] Grease (RPM): | 4,000 rpm | Platform: | Cylindrical Radial |
| Speed [Max] Oil (RPM): | 4,800 rpm | Static Load Rating (lb): | 41,365 lb |
| Duplexing: | No | Snap Ring: | No |
| Retainer: | Yes | Separable: | Inner ring - both sides |
| Profile: | Complete with Outer and Inner Race |
General Specifications
| UPC: | 637410081901 | Weight: | 6.77 LB |
| Packaged Length: | 5.91 IN | Packaged Width: | 1.38 IN |
| Packaged Height: | 5.91 IN | Country of Origin: | China |

