Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 413 M
Part #:NU 413 M
Catalog #:NU 413 M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 37 mm | Bore Size (mm): | 65 mm |
| Outside Diameter (mm): | 160 mm |
Technical Specifications
| Inner Race Configuration: | Separable Both Directions | Additional Information: | Suitable for radial loads only |
| Version: | M: Machined brass retainer | Outer Race Configuration: | Non-Separable |
| Seal Type: | Unsealed | Cage Material: | Brass |
| Static Load Rating (kN): | 203 kN | Bore Type: | Straight |
| Rolling Element: | Cylindrical Roller | Material: | High Chromium Bearing Steel |
| Misalignment: | No | Radial Clearance: | C0 |
| Number of Rows: | 1 | Duplexing: | No |
| Platform: | Cylindrical Radial | Static Load Rating (lb): | 45,636 lb |
| Full Complement/Caged: | Caged | Speed [Max] Grease (RPM): | 3,700 rpm |
| Dynamic Load Rating (lb): | 43,838 lb | Sealed: | None |
| Speed [Max] Oil (RPM): | 4,500 rpm | Separable: | Inner ring - both sides |
| Snap Ring: | No | Profile: | Complete with Outer and Inner Race |
| Retainer: | Yes |
General Specifications
| UPC: | 637410081918 | Weight: | 8.11 LB |
| Packaged Length: | 6.30 IN | Packaged Width: | 1.46 IN |
| Packaged Height: | 6.30 IN | Country of Origin: | China |

