Rollway Radial Cylindrical Roller Bearing – Caged Roller - Straight Bore - Unsealed - NU 416 M C3
Part #:NU 416 M C3
Catalog #:NU 416 M C3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Overall Width (mm): | 48 mm | Bore Size (mm): | 80 mm |
| Outside Diameter (mm): | 200 mm |
Technical Specifications
| Outer Race Configuration: | Non-Separable | Inner Race Configuration: | Separable Both Directions |
| Additional Information: | Suitable for radial loads only | Version: | M: Machined brass retainer |
| Bore Type: | Straight | Static Load Rating (kN): | 339 kN |
| Cage Material: | Brass | Seal Type: | Unsealed |
| Misalignment: | No | Material: | High Chromium Bearing Steel |
| Radial Clearance: | C3 | Rolling Element: | Cylindrical Roller |
| Number of Rows: | 1 | Speed [Max] Grease (RPM): | 3,000 rpm |
| Static Load Rating (lb): | 76,210 lb | Duplexing: | No |
| Dynamic Load Rating (lb): | 71,040 lb | Speed [Max] Oil (RPM): | 3,600 rpm |
| Platform: | Cylindrical Radial | Sealed: | None |
| Full Complement/Caged: | Caged | Retainer: | Yes |
| Separable: | Inner ring - both sides | Profile: | Complete with Outer and Inner Race |
| Snap Ring: | No |
General Specifications
| UPC: | 637410081987 | Weight: | 18.14 LB |
| Packaged Length: | 7.48 IN | Packaged Width: | 1.77 IN |
| Packaged Height: | 7.48 IN | Country of Origin: | China |

